Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:1.5 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:1.5
Bill of material
Standard bevel gears type B ratio 1:1.5 KETTEN FUCHS Product no. 420-035-1516B
CNSORDERNO
Order number
420-035-1516B
M
Modul
3.5
Z
Number of Teeth
16
DE
Dimensions
63.30 mm
DP
Dimensions
56.0 mm
A
Dimensions
40.4 mm
F
Dimensions
18.0 mm
DN
Dimensions
45.3 mm
D1
Dimensions
16.0 mm
DM
Dimensions
66.00 mm
L
Dimensions
0.0 mm
S
Dimensions
0.0 mm
LM
Dimensions
20.4 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices